
calcActive())">
Harmony Xb7, Monolithic Key Switch Selector, Plastic, Black, Ø22, Key N°455, 3 Positions, Stay Put, 2 No
XB7NG33
ZAR 791.10
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XB7NG33
Harmony Xb7, Monolithic Key Switch Selector, Plastic, Black, Ø22, Key N°455, 3 Positions, Stay Put, 2 No
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb7, Monolithic Key Switch Selector, Plastic, Black, Ø22, Key N°455, 3 Positions, Stay Put, 2 No
ZAR 791.10
Description
This Harmony Xb7, Monolithic Black Key Selector Switch (Key No.455) Has 3 Positions, Operates With A Stay-Put Mechanism With Key Withdrawal On The Center Position And Screw Clamp Terminals. It Is Easily Installed Into Standard 22Mm Diameter Cut-Outs And Connected To Your Control Circuits With Simple Screw-Clamp Connections. It Provides A Secure Manner For Authorized Staff To Switch Between Process Or Machine Operating Modes. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. It Has A Double Insulated Plastic Bezel. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product. It Secures The Machine And System Operation With A Key, Only Available To Authorized Operators.
Product Details
SKU | XB7NG33 |
---|---|
Part Number | XB7NG33 |
Price | ZAR 791.10 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review