
calcActive())">
Harmony Xb7, Monolithic Illuminated Push Button, Plastic, Green, Ø22, Integral Led, Spring Return, 230…240 V Ac, 1 No
XB7NW33M1
ZAR 559.19
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XB7NW33M1
Harmony Xb7, Monolithic Illuminated Push Button, Plastic, Green, Ø22, Integral Led, Spring Return, 230…240 V Ac, 1 No
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb7, Monolithic Illuminated Push Button, Plastic, Green, Ø22, Integral Led, Spring Return, 230…240 V Ac, 1 No
ZAR 559.19
Description
This Harmony Xb7, Illuminated Projecting Monolithic Green Push Button Operates With A Spring Return Mechanism, Is Supplied With 230V Ac, Uses An Integral Led And Screw Clamp Terminals. It Is Easily Installed Into Standard 22Mm Diameter Cut-Outs And Connected With Simple Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Due To Clear Colors And Illumination Via Integral Led, Minimizing Errors In Machine Control And Enabling Complex Machine Statuses To Be Read At A Glance. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. It Has A Double Insulated Plastic Bezel. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | XB7NW33M1 |
---|---|
Part Number | XB7NW33M1 |
Price | ZAR 559.19 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account