
calcActive())">
Harmony Xb5, Key Switch Selector Head, Plastic, Black, Ø22, Key N°455, 2 Positions, Spring Return Right To Left
ZB5AG6
ZAR 1,037.65
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZB5AG6
Harmony Xb5, Key Switch Selector Head, Plastic, Black, Ø22, Key N°455, 2 Positions, Spring Return Right To Left
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb5, Key Switch Selector Head, Plastic, Black, Ø22, Key N°455, 2 Positions, Spring Return Right To Left
ZAR 1,037.65
Description
This Harmony Xb5, Head With Key (Key No.455) For Key Selector Switch Has 2 Positions, Operates With Spring Return From Right To Left Mechanism With Key Withdrawal On Left And Right Position. This Head With Key Provides A Versatile Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Key Selector Switch Units To Provide A Secure Manner For Authorized Staff To Switch Between Process Or Machine Operating Modes. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Plastic Bezel, This Makes It Ideal For Applications Requiring Good Resistance To Chemical Agents And/Or Double Electrical Insulation. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. Key Removal Allowed In Only One Of The Positions, Allowing For Advanced Interlocking Between Various Parts Of A Machine Or Process, While Limiting Human Errors.
Product Details
SKU | ZB5AG6 |
---|---|
Part Number | ZB5AG6 |
Price | ZAR 1,037.65 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review