
calcActive())">
Harmony Xb5, Illuminated Selector Switch Head, Plastic, Orange, Ø22, Integral Led, 3 Positions, Spring Return To Center
ZB5AK1553
ZAR 691.12
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
ZB5AK1553
Harmony Xb5, Illuminated Selector Switch Head, Plastic, Orange, Ø22, Integral Led, 3 Positions, Spring Return To Center
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb5, Illuminated Selector Switch Head, Plastic, Orange, Ø22, Integral Led, 3 Positions, Spring Return To Center
ZAR 691.12
Description
This Harmony Xb5, Illuminated Orange Selector Switch Head For Integral Led With Standard Handle Has 3 Positions, Operates With Spring Return To Center Mechanism. This Illuminated Switch Head For Integral Led Provides An Ergonomic Interface For Controlling Your Machines. It Is Supplied With Standard Handle And Can Easily Be Installed On Compatible Selector Switch Units. It Provides A Clear Help In Setting Your Machines In Various Operating Modes, Even In Darker Control Rooms, And With A Clear Visual Feedback. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Plastic Bezel, This Makes It Ideal For Applications Requiring Good Resistance To Chemical Agents And/Or Double Electrical Insulation. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. It Provides High Brightness For Easy Identification Of Function And Operation Mode, Even In Brightly Lit Environments.
Product Details
SKU | ZB5AK1553 |
---|---|
Part Number | ZB5AK1553 |
Price | ZAR 691.12 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account