
calcActive())">
Harmony Xb4, Selector Switch Flush Mounted, Metal, Black, Ø30, Long Handle, 3 Positions, Spring Return To Center, 2 No
XB4FJ53
ZAR 865.92
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XB4FJ53
Harmony Xb4, Selector Switch Flush Mounted, Metal, Black, Ø30, Long Handle, 3 Positions, Spring Return To Center, 2 No
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb4, Selector Switch Flush Mounted, Metal, Black, Ø30, Long Handle, 3 Positions, Spring Return To Center, 2 No
ZAR 865.92
Description
This Flush Mounted Selector Switch Is A Part Of The Harmony Xb4 Metallic Range And Is A Complete Product. It Has A Mounting Diameter Of 30.5 Mm. Customized Marking Option Through Web Customization Tool Is Available In Schneider Electric Website. The Flush Mount Design Of This Selector Switch Addresses The Market Demands For Ergonomic And Aesthetics. It Has A Black Long Handle With 3 Positions ± 45 Degree Spring Return To Center. The Contact Type Is 2No Slow Break And The Connection Terminal Is Screw Clamp. The Shape Of The Head Is Round. The Bezel Is Chromium Plated And The Fixing Collar Is Zamak. The Weight Of This Selector Switch Is 96 Grams, Height Is 48 Mm, And Width Is 36.6 Mm. The Simplicity Of Installation, Flexibility, And Robustness Makes It Suitable For The Majority Of Industrial Segments And Applications. With Ip66, 67, 69, And 69K, Type 12, 13, 4, And 4X, Ik06, Protection Against Solid Objects, Dust, Water, And High Impact Is Achieved. It Is Certified With En/Iec, Ce Marking, Ul, Csa, Ccc, Eac, Jis, And Marine Approvals. To Name A Few, Flush Mounted Metal Circular Blanking Plug, Metal Ring, Spacer, Protective Washer, And Flush Mounting Kit Are Some Of The Dedicated Accessories To Be Ordered Separately, Available To Facilitate The Installation. The Packaging Includes 1 Unit Of This Selector Switch. It Can Be Easily Installed To A Panel Cut Out With The Help Of A Cross Head Screwdriver. Contacts And Heads Are Designed To Prevent Vibration, Helping To Ensure Secure Mounting And Wiring. It Is Eco-Friendly And Complies With Directives Such As Rohs, Weee, Etc. Related To Environmental Protection.
Product Details
SKU | XB4FJ53 |
---|---|
Part Number | XB4FJ53 |
Price | ZAR 865.92 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review