
calcActive())">
Harmony Xb4, Mushroom Push Button Head Ø40, Metal, Red, Ø22, Spring Return
ZB4BC4
ZAR 419.38
ZAR 364.68
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZB4BC4
Harmony Xb4, Mushroom Push Button Head Ø40, Metal, Red, Ø22, Spring Return
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb4, Mushroom Push Button Head Ø40, Metal, Red, Ø22, Spring Return
ZAR 419.38
ZAR 364.68
Description
This Harmony Xb4, 40Mm Mushroom Red Button Head Operates With A Spring Return / Impulse Mechanism. This 40Mm Mushroom Shaped Push Button Head Is Ideal For Situations Where Quick Actions Are Required For A Process Or Machine To Function Correctly Or Where Operator Movements Require Maximum Ergonomy. It Is Easily Combined With Harmony Range Of Contact Blocks To Perform A Large Variety Of Control Functions. It Is Clearly Distinguishable Visually At A Distance Thanks To A Prominent 40Mm Mushroom Shape. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. Its Highly Ergonomic Mushroom Push Button Shape Makes It Ideal For Use In Area Where Operator Wear Thick Gloves Or Where Users Have Impaired Movements.
Product Details
SKU | ZB4BC4 |
---|---|
Part Number | ZB4BC4 |
Price | ZAR 419.38 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account