
calcActive())">
Harmony Xb4, Light Block With Body/Fixing Collar, Metal, Red, Integral Led, 24…120 V Ac/Dc
ZB4BVBG4
ZAR 708.84
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZB4BVBG4
Harmony Xb4, Light Block With Body/Fixing Collar, Metal, Red, Integral Led, 24…120 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb4, Light Block With Body/Fixing Collar, Metal, Red, Integral Led, 24…120 V Ac/Dc
ZAR 708.84
Description
This Harmony Xb4, Light Block With Body/Fixing Collar Is Red, Operates With An Integral Led. It Has A Metal Body And Is Compatible With Harmony Xb4 Pilot Lights. This Light Block Allows Fast And Easy Replacement And Configuration Of Your Signaling Units. It Is Easily Installed And Replaced On Compatible Illuminated Push Button Or Selector Switch Units Via Clip Together Assembly And Connected With Simple Screw-Clamp Connections. It Enables Visual Distinction Of Signaling Units Via Illumination By Integral Led. It Protects Operators From Unexpected Contact With Live Circuits Thanks To Its Ip20 Protection Index. It Is Designed To Fit With A Standard 22Mm Control And Signaling Units, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 55°C Allows Versatility In Usage Of Product.
Product Details
SKU | ZB4BVBG4 |
---|---|
Part Number | ZB4BVBG4 |
Price | ZAR 708.84 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review