
calcActive())">
Harmony Xb4, Key Switch Selector Head, Metal, Black, Ø22, Key N°421E, 2 Positions, Spring Return Right To Left
ZB4BG612
ZAR 1,159.73
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZB4BG612
Harmony Xb4, Key Switch Selector Head, Metal, Black, Ø22, Key N°421E, 2 Positions, Spring Return Right To Left
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb4, Key Switch Selector Head, Metal, Black, Ø22, Key N°421E, 2 Positions, Spring Return Right To Left
ZAR 1,159.73
Description
This Harmony Xb4, Black Head With Key (Key No.421E) For Key Selector Switch Has 2 Positions, Operates With Spring-Return-From-Right-To-Left Mechanism With Key Withdrawal On Left Position. This Head With Key Provides A Versatile Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Key Selector Switch Units To Provide A Secure Manner For Authorized Staff To Switch Between Process Or Machine Operating Modes. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Secure Machine And System Operation With A Key, Only Available To Authorized Operators. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. Key Removal Allowed In Only One Of The Positions, Allowing For Advanced Interlocking Between Various Parts Of A Machine Or Process, While Limiting Human Errors.
Product Details
SKU | ZB4BG612 |
---|---|
Part Number | ZB4BG612 |
Price | ZAR 1,159.73 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review