
calcActive())">
Harmony Xb4, Illuminated Push Button Head, Metal, Flush, Orange, Ø22, Spring Return, Integral Led, For Insertion Legend, Unmarked
ZB4BA58
ZAR 287.49
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
ZB4BA58
Harmony Xb4, Illuminated Push Button Head, Metal, Flush, Orange, Ø22, Spring Return, Integral Led, For Insertion Legend, Unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb4, Illuminated Push Button Head, Metal, Flush, Orange, Ø22, Spring Return, Integral Led, For Insertion Legend, Unmarked
ZAR 287.49
Description
This Harmony Xb4, Plain Lens Flush Orange Button Head With Transparent Cap Is Used For Insertion Of Legend, Operates With A Spring Return / Impulse Mechanism. This Button Head With Transparent Cap Provides An Ergonomic Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Push Button Units And Contact Blocks Via Snap-Fit Assembly And Used For Insertion Of Legend. It Is Clearly Distinguishable Visually At A Distance Thanks To Clear Color. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | ZB4BA58 |
---|---|
Part Number | ZB4BA58 |
Price | ZAR 287.49 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review