
calcActive())">
Harmony Xb4, Illuminated Push Button Flush Mounted, Metal, Orange, Ø30, Integral Led, 230V Ac 1 No + 1 Nc
XB4FW35M5
ZAR 1,318.48
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
XB4FW35M5
Harmony Xb4, Illuminated Push Button Flush Mounted, Metal, Orange, Ø30, Integral Led, 230V Ac 1 No + 1 Nc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb4, Illuminated Push Button Flush Mounted, Metal, Orange, Ø30, Integral Led, 230V Ac 1 No + 1 Nc
ZAR 1,318.48
Description
This Flush Mounted Illuminated Pushbutton Is A Part Of The Harmony Xb4 Metallic Range And Is A Complete Product. It Has A Mounting Diameter Of 30.5 Mm. The Rated Supply Voltage Is 230 V Ac. Customized Marking Option Through Web Customization Tool In Schneider Electric Website Is Available. The Flush Mount Design Of This Pushbutton Addresses The Market Demands For Ergonomic And Aesthetics. It Has A Plain Lens And The Source Of Light Is An Integral Led. The Contact Type Is 1No And 1Nc Slow Break And The Connection Terminal Is Screw Clamp. The Operator Mechanism Is Spring Return. The Shape Of The Head Is Round And Orange. The Bezel Is Chromium Plated And The Fixing Collar Is Zamak. The Weight Of This Pushbutton Is 132 Grams, Height Is 47 Mm, And Width Is 36.6 Mm. The Simplicity Of Installation, Flexibility, And Robustness Makes It Suitable For The Majority Of Industrial Segments And Applications. With Ip66, 67, 69, And 69K, Type 12, 13, 4, And 4X, Ik06, Protection Against Solid Objects, Dust, Water, And High Impact Is Achieved. It Is Certified With En/Iec, Ce Marking, Ul, Csa, Ccc, Eac, Jis, Nema, And Marine Approvals. To Name A Few, Flush Mounted Metal Circular Blanking Plug, Metal Ring, Spacer, Protective Washer, And Flush Mounting Kit Are Some Of The Dedicated Accessories To Be Ordered Separately, Available To Facilitate The Installation. The Packaging Includes 1 Unit Of This Pushbutton. It Can Be Easily Installed To A Panel Cut Out With The Help Of A Cross Head Screwdriver. Contacts And Heads Are Designed To Prevent Vibration, Helping To Ensure Secure Mounting And Wiring. It Is Eco-Friendly And Complies With Directives Such As Rohs, Weee, Etc. Related To Environmental Protection.
Product Details
SKU | XB4FW35M5 |
---|---|
Part Number | XB4FW35M5 |
Price | ZAR 1,318.48 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review