
calcActive())">
Harmony Xb4, Emergency Stop Head Switching Off, Black Metal, Red Mushroom Ø40, Ø22, Trigger Latching Turn To Release
ZB4BS8447
ZAR 880.13
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZB4BS8447
Harmony Xb4, Emergency Stop Head Switching Off, Black Metal, Red Mushroom Ø40, Ø22, Trigger Latching Turn To Release
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb4, Emergency Stop Head Switching Off, Black Metal, Red Mushroom Ø40, Ø22, Trigger Latching Turn To Release
ZAR 880.13
Description
This Harmony Xb4, Emergency Stop / Shutdown 40Mm Mushroom Red Button Head Operates With A Latched Turn To Release Mechanism. This Emergency Stop / Shutdown Button Head Also Called Ems (Emergency Machine Stop) And Emo (Emergency Off) Provides An Ergonomic Interface For Controlling Your Machines. It Is Easily Installed On Compatible Complete Emergency Stop And Switching Off Pushbuttons. It Is Clearly Distinguishable Visually At A Distance Thanks To A Clear Color And A Prominent 40Mm Mushroom Shape. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | ZB4BS8447 |
---|---|
Part Number | ZB4BS8447 |
Price | ZAR 880.13 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review