
calcActive())">
Harmony Xb4, Block For Test "Light Function" With Integral Led, Double, 48…230 V Ac
ZBZM156
ZAR 639.92
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZBZM156
Harmony Xb4, Block For Test "Light Function" With Integral Led, Double, 48…230 V Ac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb4, Block For Test "Light Function" With Integral Led, Double, 48…230 V Ac
ZAR 639.92
Description
This Harmony Zb, Double Light Block For Test Light Function Operates With An Integral Led. It Is Supplied With 48V To 230V Ac. It Is Compatible With Harmony Xb4 And Xb5. This Double Light Block Allows Fast And Easy Replacement And Configuration Of Your Signaling Units For Light Testing Purpose. It Protects Operators From Unexpected Contact With Live Circuits Thanks To Its Ip20 Protection Index. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | ZBZM156 |
---|---|
Part Number | ZBZM156 |
Price | ZAR 639.92 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review