Harmony Xap, Xb2 Sl, Empty Control Station, Plastic, Grey, Undrilled, 151 X 241 X 87 Mm

XAPA3100
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Is Part Of The Range Harmony Xap, Xb2 Sl Metal Enclosures For Harmony Xb4. This Harmony Xapa3100 Is An Empty Plastic Control Station Without Opening And Without Hinges. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant And Designed For General Purpose Applciations. This Insulated Enclosure Is Highly Resistant To Acids, Bases, Sea Water, Mineral Salts, All Solvants, Petrol, Diesel, Oils And Greases. Its Protection Index Is Ip65. It Is Made Of Glass-Reinforced Polyester Material. It Weighs.860Kg With Dimensions 151Mm Wide, 241Mm Height, 87Mm Deep. It Is Compatible With Harmony Xb4 Range Of Control And Signalling Units.

Product Details

SKU XAPA3100
Part Number XAPA3100
Price ZAR 2,417.95
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xap, Xb2 Sl, Empty Control Station, Plastic, Grey, Undrilled, 151 X 241 X 87 Mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.