
calcActive())">
Harmony Xap, Xb2 Sl, Control Station Key Operated, Surface Mounting, Key Switch Selector, 2 Positions, Stay Put, 1 No, Marked O - I
XAPS11111N
ZARÂ 2,795.89
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XAPS11111N
Harmony Xap, Xb2 Sl, Control Station Key Operated, Surface Mounting, Key Switch Selector, 2 Positions, Stay Put, 1 No, Marked O - I
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xap, Xb2 Sl, Control Station Key Operated, Surface Mounting, Key Switch Selector, 2 Positions, Stay Put, 1 No, Marked O - I
ZARÂ 2,795.89
Description
This Harmony Xaps, Is A Complete Ready To Use Key Operated Control Station With 2 Positions, Start Stop, Stay Put. It Is Fitted With A Key Operated Lock And Is Designed To Provide A Starting Or Autorisation Sequence By Using The Key. It Is Supplied With 2 Keys. It Is Supplied With 1 No Contact Per Function, And Marking O - I On Front Face. Designed For Industry, It Offers Operating Simplicity, Flexibility And Robustness. Its Protection Index Is Ip54. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product. It Provides A Zinc Alloy Grey Enclosure. It Weighs 830G And Its Dimensions Are, 75Mm Wide, 75Mm High, 84Mm Deep With Key. It Is Designed For Machines Builders (Automotive, Textile, Wood) And Services And Infrastructures, Energy Distribution, Building, Airport. It Is Compatible With The Harmony Xb4 Range Of Control And Signaling Units.
Product Details
SKU | XAPS11111N |
---|---|
Part Number | XAPS11111N |
Price | ZARÂ 2,795.89 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review