
calcActive())">
Harmony Xalg, Empty Control Station, Mineral Reinforced Polyamide, Black, 5 Cut-Outs, For Severe Environments
XALG05
ZARÂ 1,636.19
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XALG05
Harmony Xalg, Empty Control Station, Mineral Reinforced Polyamide, Black, 5 Cut-Outs, For Severe Environments
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xalg, Empty Control Station, Mineral Reinforced Polyamide, Black, 5 Cut-Outs, For Severe Environments
ZARÂ 1,636.19
Description
This Harmony Xalg, Is An Empty Control Station For Severe Environments. It Has 5 Cut-Outs, 5 Vertical Openings, Diameter 22Mm For 5 Functions. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Ip67, Ip69, Ip69K, Making It Ideal For Operation In Harsh Environments. Extremely Robust, This Control Station Ensures Esistance To High Pressure Cleaning And Resistance To Chemical Products. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product. It Provides Mineral A Reinforced Polyamide Enclosure With A Black (Ral 9005) Base Of Enclosure And A Black (Ral 9005) Cover. It Is Suited For Applications Like Animal Farming, Food And Beverage Production/Processing, Water Industry, Cereal And Fruit Growing, Aquaculture, Shipbuilding And Maintenance, And Building Construction, Waste And Wastewater Treatment, Etc. It Is Compatible With The Harmony Xb5 Range Of Control And Signaling Units, Providing A Wide Choice Of Circular And Square Heads
Product Details
SKU | XALG05 |
---|---|
Part Number | XALG05 |
Price | ZARÂ 1,636.19 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review