
calcActive())">
Harmony Xald, Xalk, Empty Enclosure, Plastic, Dark Grey Lid, For Push Button Ø22, 5 Cut-Outs
XALD05
ZAR 1,490.49
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XALD05
Harmony Xald, Xalk, Empty Enclosure, Plastic, Dark Grey Lid, For Push Button Ø22, 5 Cut-Outs
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xald, Xalk, Empty Enclosure, Plastic, Dark Grey Lid, For Push Button Ø22, 5 Cut-Outs
ZAR 1,490.49
Description
This Harmony Xald Empty Control Station Has 5 Cut-Out For 5 Push Buttons / 5 Functions For Controlling Of Operation In Machines. This 5 Cut-Out Dark Grey Empty Control Station Enables Machine Builders To Customize Their Machines By Easily Adding Any Control And Signalling Functionality Units On The Enclosure According To The Operation Required. It Is Designed For Simple And Mass Production Machines, Textiles, Packaging, Handling Small Lifting Systems, Control Of Garage Doors, Rolling Shutters, Smoke Extraction Vents. It Is Compatible With Harmony Xb5 Range Push Buttons, Switches And Pilot Lights. It Is Impact Resistant, Dust Resistant, Water Resistant, Corrosion Resistant, And Vibration Resistant Thanks To Its Ip69 / Ip67 / Ip66 / Ip69K, Making It Ideal For Operation In Harsh Environments. It Can Be Retrofitted With All Xb5 Series Push Buttons, Pilot Lights, Selector Switches And Joysticks. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | XALD05 |
---|---|
Part Number | XALD05 |
Price | ZAR 1,490.49 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review