
calcActive())">
Harmony Xac, Single Contact Block, Spring Return, Front Mounting, Single Speed C/O For Xacb91** Operators
XESB2011
ZARÂ 521.77
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XESB2011
Harmony Xac, Single Contact Block, Spring Return, Front Mounting, Single Speed C/O For Xacb91** Operators
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xac, Single Contact Block, Spring Return, Front Mounting, Single Speed C/O For Xacb91** Operators
ZARÂ 521.77
Description
This Harmony Xesb2011 Is A Pendant Station Contact 600V Ac 10A. It Is Part Of The Range Harmony Xac Pendant Control Stations For Diameter 22Mm Plastic Signaling Units.
Product Details
SKU | XESB2011 |
---|---|
Part Number | XESB2011 |
Price | ZARÂ 521.77 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review