
calcActive())">
Harmony Xac, Pendant Control Station, Plastic, Yellow, 2 Push Buttons, 1 Emergency Stop
XACB3291
ZARÂ 6,020.96
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XACB3291
Harmony Xac, Pendant Control Station, Plastic, Yellow, 2 Push Buttons, 1 Emergency Stop
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xac, Pendant Control Station, Plastic, Yellow, 2 Push Buttons, 1 Emergency Stop
ZARÂ 6,020.96
Description
This Harmony Xac, Yellow Pendant Station For Hoist Motor With Pistol Grip Has 2-Speed. This Pendant Station For Hoist Motor Is Designed For Standard Or Medium-Duty Control Circuit Applications In Your Machines. It Has 2 Push Buttons And 1 Emergency Stop With Raise And Lower Markings, With Normally Open And Normally Close Contact. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. It Offers Movement In 2 Speeds (Low And High) For Each Movements. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | XACB3291 |
---|---|
Part Number | XACB3291 |
Price | ZARÂ 6,020.96 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review