Harmony, Miniature Plug-In Relay, 10 A, 3 Co, With Led, With Lockable Test Button, 12 V Dc

RXM3AB2JD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Rxm Miniature Plug-In Relay Has A Coil Control Voltage Of 12V Dc And Has 3 Changeover Contacts 3Pdt (Triple Pole Double Throw) With A Rating Of 10A. It Has Large Choice Of Number Of Contacts For High Rated Current Use With Space-Saving Design. It Also Offers One-Step Lockable Test Button And “Power On” Led For Readiness. It Helps To Reduce The Size Of Enclosures And Increase Machine Reliability, You Can Mount Nearly Everywhere. The Product Is Ip40 And Has A Transparent Cover Allowing Operator To Visually Inspect The Status Of Contacts. Workability For Hard-Wired Logic Automated Systems To Complement The Functions Of Industrial Programmable Logic Controllers (Plcs). Status Display With Led, Clearly Signal Both In The Day And Night. It Is A Green Premium Product And Conforms To International Standard And Certifications Like Iec, Ce, Ul, Csa, Eac, Lloyd'S, Rohs And Reach. Rxm Relay Should Be Used With A Rxze Socket (Screw Clamp, Screw Connector, Push-In Terminal). To Protect Against Vibrations, Plastic/Metal Clamp Can Be Added To The Socket. Protection Modules And Marking Legend Are Also Available. It Is Sold In Lots Of 10 And Reference Includes Relay Only. The Rxm Plug-In Relays Are A Series Of Industrial Plug-In Relays Designed For Both Simple And Complex Automation Systems And Available With 2 Co (12A), 3 Co (10A), 4 Co (6A) Contacts, 4 Co (3A) Low Level Contacts.

Product Details

SKU RXM3AB2JD
Part Number RXM3AB2JD
Price ZAR 223.53
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony, Miniature Plug-In Relay, 10 A, 3 Co, With Led, With Lockable Test Button, 12 V Dc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.