Harmony Exlhoist, Standard, Xars8L12H System With Charger, Shoulder Belt, Cable Usb/Rj45 And Config Software

XARSK8L12H
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Wireless Control Station Emergency Stop Function Is Ideal For Situations Where Quick Actions Are Required For A Process Or Machine To Function Correctly Or Where Operator Movements Require Maximum Ergonomy It Has Motion Function And Limiter Protection Function. Its Schematic Is Clearly Distinguishable Thanks To Clear Colors It Is Impact Resistant, Dust Resistant, Water Resistant, Corrosion Resistant, And Vibration Resistant, Making It Ideal For Operation In Harsh Environments The Product Is Composed Of A Remote Zart8L, A Base Zarb12H, A Charger, A Shoulder Belt , A Cable Usb/Rj45 , A Config Software High Performance International Standards & Certifications (Ip69K, Ik03, Type 4X)

Product Details

SKU XARSK8L12H
Part Number XARSK8L12H
Price ZAR 77,811.53
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Harmony Exlhoist, Standard, Xars8L12H System With Charger, Shoulder Belt, Cable Usb/Rj45 And Config Software
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.