Harmony Exlhoist, Standard, Xars8D18W System With Charger, Shoulder Belt, Cable Usb/Rj45 And Config Software

XARSK8D18W
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Wireless Control Station Emergency Stop Function Is Ideal For Situations Where Quick Actions Are Required For A Process Or Machine To Function Correctly Or Where Operator Movements Require Maximum Ergonomy It Has Motion Function And Limiter Protection Function. Its Schematic Is Clearly Distinguishable Thanks To Clear Colors It Is Impact Resistant, Dust Resistant, Water Resistant, Corrosion Resistant, And Vibration Resistant, Making It Ideal For Operation In Harsh Environments The Product Is Composed Of A Remote Zart8D , A Base Zarb18W , A Charger , A Shoulder Belt , A Cable Usb/Rj45 And A Config Software High Performance International Standards & Certifications (Ip69K, Ik03, Type 4X)

Product Details

SKU XARSK8D18W
Part Number XARSK8D18W
Price ZAR 68,871.64
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Exlhoist, Standard, Xars8D18W System With Charger, Shoulder Belt, Cable Usb/Rj45 And Config Software
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.