Harmony Exlhoist, Standard, Xars8D18H System With Charger, Shoulder Belt, Cable Usb/Rj45 And Config Software

XARSK8D18H
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Starting Kit Is Part Of The Range Wireless Remote Control System Harmony Exlhoist. It Comprises Remote Control System (Zart8D + Zarb18H), Accessories (Zarc01 + Zarc02), Usb/Rj45 (Tcsmcnam3M002P) Cable And Configuration Software. Its Innovative Design And The Button Positions On The Remote Device Allow Intuitive And Easy One-Hand Operation. It Weighs 2.8Kg. It Is Designed For Material Handling And Hoisting Applications. The Base Station And The Wireless Control Device Are Ul/Csa, Ce, Eac Certified.

Product Details

SKU XARSK8D18H
Part Number XARSK8D18H
Price ZAR 92,145.21
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Harmony Exlhoist, Standard, Xars8D18H System With Charger, Shoulder Belt, Cable Usb/Rj45 And Config Software
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.