
calcActive())">
Harmony Analog, Isolated Analog Converter, 0... 500 V Voltage To 0…10 V Or 4...20 Ma
RMCV60BD
ZAR 6,207.37
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

RMCV60BD
Harmony Analog, Isolated Analog Converter, 0... 500 V Voltage To 0…10 V Or 4...20 Ma
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Analog, Isolated Analog Converter, 0... 500 V Voltage To 0…10 V Or 4...20 Ma
ZAR 6,207.37
Description
This Voltage/Current Converter Is Part Of The Range Of Interfaces Harmony Analog. This Cost Effective Converter Converts A…50 V,…300 V,…500 V Ac/Dc Signal To A Switchable…10 V, ± 10 V,…20 Ma Or 4…20 Ma Signal. Its Supply Voltage Is 24V Dc, Isolated. It Also Allows The Connection Distance Between A Sensor And The Measurement Acquisition Device To Be Increased. It Weighs 150G And Its Dimensions Are, 25Mm Wide, 78Mm High, 80Mm Deep. Conforming To Iec Standards, Ul And Csa Certified, This Converter Is Suitable For Universal Use. It Can Be Mounted On 35Mm Din Rail Or Fixed By Screws On A Mounting Plate.
Product Details
SKU | RMCV60BD |
---|---|
Part Number | RMCV60BD |
Price | ZAR 6,207.37 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review