Guard Switch, Telemecanique Safety Switches Xcs, Xcspl, Elbowed Flush Lever, Centred, 1Nc+1 No, M16

XCSPL582
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xcspl Safety Limit Switch Has A Stainless Steel Turret Head Rotary Elbowed Flush Lever With An Operation Contact On The Centered Position, A Double Insulated Plastic Enclosure And A M16 Cable Gland Entry. It Has 1 Normally Open And 1 Normally Closed Break-Before-Make (Slow Break) Contacts. Its B10D Reliability Data Is 5000. Its Ip67 Degree Of Protection Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iso 14119, En/Iec 60204-1, En/Iec 60947-5-1, En/Iec 60947-5-4, Ul 508, Csa C22.2 No 14 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.

Product Details

SKU XCSPL582
Part Number XCSPL582
Price ZAR 1,889.05
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Guard Switch, Telemecanique Safety Switches Xcs, Xcspl, Elbowed Flush Lever, Centred, 1Nc+1 No, M16
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.