
calcActive())">
Gsm Modem, Modicon M251, Modicon M238, Modicon M241, Modicon M221, 4 Band 900/1900 Mhz (Us) 4 Band 900/1800 Mhz (E)
SR2MOD03
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

SR2MOD03
Gsm Modem, Modicon M251, Modicon M238, Modicon M241, Modicon M221, 4 Band 900/1900 Mhz (Us) 4 Band 900/1800 Mhz (E)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon M238 Range, An Offer Of Compact Logic Controllers From 18 To 96 I/O. The Gsm Modem Supports 4-Band 900/1900Mhz For Us And 4-Band 900/1800Mhz For Europe. The Supply Voltage Ranges From 5V To 24V. It Weighs.335Kg. It Supports 35Mm Symmetrical Din Rail And Panel Mount. The Modicon M238 Programmable Controllers Provide Optimised Solution To Repetitive Machines Based On High Speed Counting And Simple Positioning Features For 1 To 4 Axis Through Pto Channels Or Canopen. Modicon M238 Programmable Controllers (Plcs) Provide Simple And Intelligent Solutions To Meet All Your Business Needs, 20 To 248 I/O.3µs Per Instruction.
Product Details
SKU | SR2MOD03 |
---|---|
Part Number | SR2MOD03 |
Price | ZARÂ 14,550.08 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review