
calcActive())">
Fuse Carrier Tesys Df, 1P 125A, Fuse Size 22X58 Mm
DF221
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

DF221
Fuse Carrier Tesys Df, 1P 125A, Fuse Size 22X58 Mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Df Modular Fuse Carrier, 1 Pole (1P), For Protection Of Control Circuits Up To 125A/690V. To Be Used With 22X58Mm Fuse Links Up To 125A And Short Circuit Current Up To 120Ka@400V. Compact (35Mm Width), It Can Be Used In Modular Panels, Clipping On 35Mm Din Rail, Connection By Screw Terminals. Fuse Links (22X58Mm Am, Gg Type) And Add-On Auxiliaries (Fuse Carrier Assembly Kits, Clip-In Markers) Are Available (To Be Ordered Separately). Sold In Lots Of 6 Units. Multi Standards Certified (Iec, Ul Recognized, Csa, Eac), Green Premium Product (Rohs/Reach).
Product Details
SKU | DF221 |
---|---|
Part Number | DF221 |
Price | ZARÂ 539.59 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review