
calcActive())">
Flexible Length 40A 2M
KBA40DF420W
ZARÂ 6,886.13
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
KBA40DF420W
Flexible Length 40A 2M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Flexible Length 40A 2M
ZARÂ 6,886.13
Description
This Is A Flexible Length For Canalis Kba Busbar Trunking. Canalis Kba Is Designed For Lighting And Power Socket Distribution. The Rated Operational Current Is 40A At 35°C. The Rated Operational Voltage Is From 230Vac To 400Vac 50/60Hz. It Embeds 1 Electrical Circuits With 3L+N+Pe Polarity. It Provides Ip55 Protection Conforming To Iec 60529 Standard, Which Guarantees Trunking Protection Against Splashes And Dust. It Provides Ik06 Protection Conforming To Iec 62262 Standard Against External Mechanical Impacts. The Flexible Length Is 2M, And The Section Is 46Mm X 46Mm. It Is Made Off Ral 9003 White Lacquered Sheet Steel. Canalis Kba Is Compliant With Iec/En 61439-6 Standard. It Is Non Flame Propagating As Per The Recommendations Of Iec 60332-3 Standard. All The Insulating And Plastic Materials Are Halogen Free And Have Enhanced Fire Withstand Capabilities (Iec 60695-2).
Product Details
SKU | KBA40DF420W |
---|---|
Part Number | KBA40DF420W |
Price | ZARÂ 6,886.13 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account