
calcActive())">
Flat Screen, Harmony Modular Ipc, Display Pc Wide 15'' Multi Touch For Hmibm
HMIDM7521
ZARÂ 31,030.40
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

HMIDM7521
Flat Screen, Harmony Modular Ipc, Display Pc Wide 15'' Multi Touch For Hmibm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Flat Screen, Harmony Modular Ipc, Display Pc Wide 15'' Multi Touch For Hmibm
ZARÂ 31,030.40
Description
The Touch Screen Display Features 15.6Inch Color Tft Lcd Display, Supports 1366 X 768 Pixels Whd Fwxga Resolution. It Offers Horizontal And Vertical Viewing Angle Of 150° X 140° And 500 Is To 1 Contrast Ratio. The Touch Screen Display Is Designed With Multi-Touch Projected Capacitive Technology (Pct). This Touch Panel Screen Has 16 Million Colors With 50,000 Hours Of Backlight Lifespan. It Is An Ip66 And Nema 4X Rated Product. Its Dimensions Are 419.7Mm (Width) X 28Mm (Depth) X 269Mm (Height). It Weighs 4.3Kg. It Is Suitable For Digital Plants And Infrastructure Operations, Performance And Repetitive Machine Applications. This Product Is Certified By Iec-Ex, C-Tick, Eac, Marine Gl Bridge, Atex And Ce. It Meets Csa C22.2 No 142, Ul 6110-2-201 And Class I Div. 2 Ansi/Isa 12-12-01 Standards. This Modular Display Is Compatible With Hmibm Box Pc And Hmidad Display Adapter. It Supports Flush Mount For Indoor Installation. Harmony Ipc And Edge Box Provide Solutions To Iiot And Automation Applications That Need To Run On Windows Or Linux Operating Systems In Industrial Environments.
Product Details
SKU | HMIDM7521 |
---|---|
Part Number | HMIDM7521 |
Price | ZARÂ 31,030.40 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review