
calcActive())">
Flat Screen, Harmony Gtu, 15 W Touch Smart Display Fwxga
HMIDT752
ZARÂ 68,472.71
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

HMIDT752
Flat Screen, Harmony Gtu, 15 W Touch Smart Display Fwxga
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Flat Screen, Harmony Gtu, 15 W Touch Smart Display Fwxga
ZARÂ 68,472.71
Description
The Touch Screen Display Features 15.6Inch Color Tft Lcd Display, Supports 1366 X 768 Pixels Fwxga Resolution. It Is Equipped With Usb 2.0 Type A, Usb 2.0 Type Mini B Integrated Connections. The Touch Panel Is Designed With Multi-Touch Projected Capacitive Technology (Pct) 50 Million Cycles. This Touch Panel Screen Has 16 Million Colors With 50,000 Hours Of Backlight Lifespan. It Is An Ip66/Ip67 And Nema 4X Rated Product. Its Dimensions Are 414Mm (Width) X 69Mm (Depth) X 295Mm (Height). It Weighs 5Kg. It Is Suitable For Complex Machines, Food/Beverages, Water, Wastewater, Mining, Mineral, Metal Packaging And Conveying Applications. This Product Is Certified By Rcm, Culus, Ce And Kc. It Meets Ul 508, Ansi/Isa 12-12-01, Class I Division 2 Csa C22.2 No 213, Csa C22.2 No 142 And Iec 61132-2 Standards. This Display Is Compatible With All Premium And Open Harmony Gtu Boxes. It Supports Panel Mount For Indoor Installation. Harmony Gtu (Formerly Known As Magelis Gtu) Products Are Universal Panels That Include Smartphone Like Interface And Wireless Technology.
Product Details
SKU | HMIDT752 |
---|---|
Part Number | HMIDT752 |
Price | ZARÂ 68,472.71 |
FAQs | No |
Activity | IDHMI |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review