
calcActive())">
Flat Screen, Harmony Gtu, 12.1 Touch Smart Display Xga
HMIDT642
ZARÂ 73,745.16
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

HMIDT642
Flat Screen, Harmony Gtu, 12.1 Touch Smart Display Xga
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Flat Screen, Harmony Gtu, 12.1 Touch Smart Display Xga
ZARÂ 73,745.16
Description
This Magelis Gtu Universal Touchscreen Operator Interface (Hmi) Is Supplied With 12V To 24V Dc, Has A 12.1 Color Tft Lcd Display With 1024 X 768 Pixels And 16M Colors. It Can Handle Multi-Touch Gestures. It Is Ideal For High-Performance Monitoring And Communication Thanks To A Smartphone-Like Interface For Use In The Most Demanding Automation Systems, Including Industrial Control Equipments, Hazardous Locations, And Marine Applications. The Screen Displays Text Messages, Graphic Objects And Mimic Diagrams, Control And Configuration Of Data. It Also Offers Removable Storage, Dual Lan And Dual Communication Interfaces. It Resists Permanent 60°C Temperature, This Makes It Ideal For Installation In Areas Where Ventilation Of The Cabinet Is Not Possible Or Risky.
Product Details
SKU | HMIDT642 |
---|---|
Part Number | HMIDT642 |
Price | ZARÂ 73,745.16 |
FAQs | No |
Activity | IDHMI |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review