Extended Rotary Handle, Compact Nsx 100/160/250, Black Handle, Telescopic Shaft 248 To 600 Mm For Withdrawable Device, Ip55

LV429343
Be the first one to review this.
extended rotary handle, ComPact NSX 100/160/250, black handle, telescopic shaft 248 to 600 mm for withdrawable device, IP55
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

It Is An Extended Rotary Handle With A Telescopic Handle For Compact Nsx 100/160/250 And Powerpact Multistandard H/J Frames Devices. It Is Suitable For Isolation And It Is Used For Standard Applications For Withdrawable Devices. It Maintains The Access To Trip Unit Settings And To The Push To Trip Button. It Is Equipped With A Standard Black Handle. There Is An Indication Of The Three Device Positions O (Off), I (On) And Tripped. This Telescopic Version Makes Possible To Operate Devices Installed At Back Of Switchboards, From The Switchboard Front. The Distance Between The Back Of The Circuit Breaker And The Switchboard Door Is From 248Mm To 600Mm. The Degrees Of Protection Are Ip55 And Ik08. This Rotary Handle Is Padlockable In The Off Position Using 1 To 3 Padlocks Not Supplied (Shackle Diameter 5 To 8Mm). As An Option, It Is Possible To Install A Ronis Or Profalux Keylock On The Base Of The Handle To Obtain The Same Function As With A Padlock.

Product Details

SKU LV429343
Part Number LV429343
Price ZAR 3,163.77
FAQs No
Activity PPCCB

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Extended Rotary Handle, Compact Nsx 100/160/250, Black Handle, Telescopic Shaft 248 To 600 Mm For Withdrawable Device, Ip55
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.