
calcActive())">
Everlink Connector With Control Wire Terminal, Compact Nsxm, For 1 Cable 2.5 Mm² To 95 Mm², 160 A Max, 3 Parts
LV426970
ZAR 1,012.51
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV426970
Everlink Connector With Control Wire Terminal, Compact Nsxm, For 1 Cable 2.5 Mm² To 95 Mm², 160 A Max, 3 Parts
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Everlink Connector With Control Wire Terminal, Compact Nsxm, For 1 Cable 2.5 Mm² To 95 Mm², 160 A Max, 3 Parts
ZAR 1,012.51
Description
It Is A Set Of 3 Everlink Connectors With Control Wire For Compact Nsxm And Powerpact B Devices. They Use The Everlink System With Creep Compensation (Schneider Electric Patent). Everlink System Makes Possible To Achieve Accurate And Durable Tightening Torque. For Copper Power Connections, The Current Range Is From 15A To 160 A And The Torque Is 5 N.M +/-.5 (2.5 To 10 Mm²). For Aluminium Power Connections, The Current Range Is From 15A To 100 A And The Torque Is 9 N.M +/-.5 (16 To 95 Mm²).
Product Details
SKU | LV426970 |
---|---|
Part Number | LV426970 |
Price | ZAR 1,012.51 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review