Ethernet Tcp/Ip Network Module, Modicon M580, Dedicated For Global Data Service

BMXNGD0100
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Modicon M580 Range, An Offer Of Programmable Automation Controllers (Pac) And Safety Programmable Logic Controllers (Plc) With Built-In Ethernet. This Ethernet Tcp/Ip Network Module Is Dedicated For Global Data Service. It Is A Network Module With A Current Consumption Of 90Ma At 24V Dc. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. It Has Reset Push-Button Cold Control. Communication Services Are Global Data, Modbus Tcp Messaging And Security. It Is An Ip20 Rated Product. It Weighs.2Kg. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Ce And Ul. It Meets Ul 508, En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. It Is Only Compatible With Ethernet Racks. It Is Supplied With Flash Memory Card (Bmxrwsc016M). It Occupies One Slot On The Rack. Modicon X80 Is A Platform Of Modules Common To Modicon M580 And M340 Automation Platforms That Reduces Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Various Programmable Automation Controllers (Pac). Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).

Product Details

SKU BMXNGD0100
Part Number BMXNGD0100
Price ZAR 30,769.88
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Ethernet Tcp/Ip Network Module, Modicon M580, Dedicated For Global Data Service
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.