
calcActive())">
Ethernet Tcp/Ip Network Module, Modicon M340 Automation Platform, Transparent Ready Class B30 Server
BMXNOE0100H
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXNOE0100H
Ethernet Tcp/Ip Network Module, Modicon M340 Automation Platform, Transparent Ready Class B30 Server
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Ethernet Tcp/Ip Network Module Is Part Of The Modicon M340 Range, An Offer Of Programmable Automation Controllers (Pac). This Network Module Has Conformal Coating. It Is A Network Module With A Current Consumption Of 90Ma At 24V Dc, Works With Internal Power Supply. This Ruggedized Product Can Be Used In More Severe Environments, And Operate In An Extended Temperature Range, From -25°C To +70°C. Communication Services Are Bandwidth Management, Data Editor (Via Pc Terminal), Fdr Server, Rack Viewer, Snmp Network Administrator, Global Data, I/O Scanning, Modbus Tcp Messaging, Web Server Configurable. It Is An Ip20 Rated Product. It Weighs.2Kg. It Is Suitable For Standard And Severe Environment Applications. This Product Is Certified By Ce And Ul. It Meets Ul 508, En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. This Module Is Compatible With Modicon M340 Programmable Logic Controllers (Plc). It Is Supplied With Flash Memory Card (Bmxrwsc016M). Compact-Shaped, Modicon M340 Offers In Small Box Flexibility And Integrated Functions. In The Heart Of Process, It Provides You Plug And Work Solutions With Both Schneider Electric And Third Party Devices.
Product Details
SKU | BMXNOE0100H |
---|---|
Part Number | BMXNOE0100H |
Price | ZARÂ 35,513.33 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review