
calcActive())">
Ethernet Switchboard Display Fdm 128, Up To 8 Connected Devices, Screen 115.2 X 86.4 Mm, Ip65 On Front Face
LV434128
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV434128
Ethernet Switchboard Display Fdm 128, Up To 8 Connected Devices, Screen 115.2 X 86.4 Mm, Ip65 On Front Face
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Fdm128 Is An Intelligent Ethernet Switchboard Display Module And It Is Part Of Enerlinx Communication System. This Display Unit Is Compatible With Masterpact, Compact, Powerpact And Powertag Link Devices. It Collects Data From Up To 8 Devices Over Ethernet, For A Possibility Of Up To 160 Powertag Connected. Fdm128 Displays The Measurements, Alarms, And Operating Assistance Data. It Has A Color Tft Lcd Touch Screen, With A High Resolution (320 Pixels X 240 Pixels). The Fdm128 Is Equipped With A 24Vdc Terminal Block And One Rj45 Socket For Ethernet Connection. It Is Easily Installed In A Switchboard Through A Standard 22Mm Door Hole, And Its Dimensions Are 129Mm X 96Mm X 56,5Mm. The Operating Temperature Range Is Between -10°C To 55°C, And The Protection Degree Is Ip65 On The Front Face. The Fdm128 Display Module Is Entirely Part Of The Ecostruxure Power Architecture And Ethernet Ready Smart Panels. The Fdm128 Firmware Can Be Updated Using Ecostruxure Power Commission Software.
Product Details
SKU | LV434128 |
---|---|
Part Number | LV434128 |
Price | ZARÂ 18,835.32 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review