
calcActive())">
Ethernet/Ip Diagnostic Expansion Module With Screw Term
XPSMCMCO0000EI
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XPSMCMCO0000EI
Ethernet/Ip Diagnostic Expansion Module With Screw Term
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Modicon Mcm Standard (Non-Safe) Communication Module Has One 1 Ethernet Ip Connection With A Rj45 Connector. It Is Designed To Monitor Remotely Your Safety System With The Commonly Used Ethernet/Ip Protocol, Without Additional Gateways. It Offers 2 Rj45 Ports. It Has A Rated Supply Voltage Of 24V Dc. It Is Furnished With Screw Clamp Terminals, Removable Terminal Block For Electrical Connection. It Is An Ip20 Rated Product. The Non-Safe Communication Modules Are Designed For Diagnostics Connection And Data Communication Purposes To Machine Field Bus Or Network Systems. Its Transmission Rate Varies From 10Mbit/S To 100Mbit/S. This Communication Module Is Connected To The Safety Controller Via The Backplane Expansion Connector. It Weighs.3Kg. Its Dimension Are 22.5Mm (Depth), 99Mm (Height) And 114.5Mm (Width). Its Housing Is Red. It Is Powered With 24 Vdc. The Maximum Cable Distance Between Two Devices Varies From 250M To 2500M. This Modicon Mcm Standard (Non-Safe) Communication Module Is Certified By Rcm, Culus And Tüv. Compatible Accessories For Modicon Mcm Module Are A Memory Card And The Backplane Connector. The Communication Module Instals On Omega 35Mm Din Rail Conforming To En 50022, And Is Connected To The Safety Controller Via The Backplane Expansion Connector. The Modicon Mcm Modular Safety Controller System Provide Flexibility And Scalability From 8 Inputs, 2 Dual/4 Single Channel Outputs Up To 128 Inputs, 16 Dual/32 Single Channel Outputs, Up To 32 Or 48 Diagnostic Status Outputs. Modicon Mcm Modular Safety Controller System Are Designed To Monitor Multiple Safety Functions On And Around A Machine To Minimise The Risk Of People Accessing The Dangerous Moving Parts Of The Machine.
Product Details
SKU | XPSMCMCO0000EI |
---|---|
Part Number | XPSMCMCO0000EI |
Price | ZARÂ 11,803.28 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review