
calcActive())">
Empty Control Station - 9001K - Stainless Steel - 1 Cut-Out Ø 30
9001KYSS1
ZAR 3,870.91
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001KYSS1
Empty Control Station - 9001K - Stainless Steel - 1 Cut-Out Ø 30
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Empty Control Station - 9001K - Stainless Steel - 1 Cut-Out Ø 30
ZAR 3,870.91
Description
This Empty Enclosure Is A Separate Component Of The Range Of Control And Signaling Units, Harmony 9001K / 9001Sk Diameter 30Mm. It Comprises A Stainless Steel Enclosure With 1 Vertical Opening Diameter 30Mm. It Is Supplied With 1 Entry Tapped For 3/4'' Knockout. This Robust Control Station Complies With The Requirements Of Nema 1/13/3/4/4X Ratings. It Weighs 1.061Kg. The 30 Mm Harmony Range Offers A Large Choice Of Robust And Reliable Products To Meet A Great Number Of Applications In Heavy Industries Such As Petrochemy, Metallurgy, Mining Oil And Gas Wastewater Treatment, Automobile Manufacturing. It Is Ul Listed And Csa Certified, Ce Declaration Of Conformity And Rohs Compliant.
Product Details
SKU | 9001KYSS1 |
---|---|
Part Number | 9001KYSS1 |
Price | ZAR 3,870.91 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review