
calcActive())">
Emergency, Break-Glass Operator 30 Mm - Type K Series
9001K15
ZARÂ 2,559.61
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001K15
Emergency, Break-Glass Operator 30 Mm - Type K Series
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Emergency, Break-Glass Operator 30 Mm - Type K Series
ZARÂ 2,559.61
Description
This Emergency, Break-Glass Operator Is A Separate Component Of The Range Of Control And Signaling Units, Harmony 9001K Diameter 30Mm Metal. It Is Compatible With Harmony 9001K Push Buttons. The Operator Is Held In A Depressed Position By A Glass Disc, When The Glass Disc Is Broken With The Hammer, Button Returns To A Normal Extended Position. It Weighs 150G. The 30 Mm Harmony Range Offers A Large Choice Of Robust And Reliable Products To Meet A Great Number Of Applications In Heavy Industries Such As Petrochemy, Metallurgy, Mining Oil And Gas Wastewater Treatment, Automobile Manufacturing. It Is Ul Listed And Csa Certified, Ce Declaration Of Conformity And Rohs Compliant.
Product Details
SKU | 9001K15 |
---|---|
Part Number | 9001K15 |
Price | ZARÂ 2,559.61 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review