
calcActive())">
Electronic Time Delay Auxiliary Contact Block, Tesys K, 1C/O, On Delay 1-30S, Front, Control 24-48 V Ac/Dc
LA2KT2E
ZARÂ 2,121.74
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LA2KT2E
Electronic Time Delay Auxiliary Contact Block, Tesys K, 1C/O, On Delay 1-30S, Front, Control 24-48 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Electronic Time Delay Auxiliary Contact Block, Tesys K, 1C/O, On Delay 1-30S, Front, Control 24-48 V Ac/Dc
ZARÂ 2,121.74
Description
Tesys K Electronic Time Delay Contact Block, For Contactors Lc.K, Lp.K, Ca.K. It Provides 1C/O Contact Rated Up To 2A 240V Ac, With An On-Delay Setting Range 1-30S. To Be Used For Contactors With 24-48V Ac/Dc Coils (B7 To E7, Bd To Ed). Front Mounting By Clip-On, Connections By Attached Wires To The Contactor. It Conforms To Rohs/Reach Regulation.
Product Details
SKU | LA2KT2E |
---|---|
Part Number | LA2KT2E |
Price | ZARÂ 2,121.74 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review