
calcActive())">
Electronic Pressure Sensors, Pressure Sensors Xm, Xmlr 10 Bar, G 1/4, 24 Vdc, 0...10 V, Pnp, M12
XMLR010G1P75
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XMLR010G1P75
Electronic Pressure Sensors, Pressure Sensors Xm, Xmlr 10 Bar, G 1/4, 24 Vdc, 0...10 V, Pnp, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Xmlr Electronic Pressure Sensor Has A 4 Digit 7-Segment Display. This Electronic Pressure Transmitter Sensor With Digital Display Is Designed For Accurate Pressure Measurement And Display. It Is Fixed Directly On Tubage. It Provides High Corrosion Resistance Aisi 316L Stainless Steel And Fluorocarbon Resin Pressure Chamber For Maximum Longevity. 10 Million Cycles Mechanical Durability For Minimum Required Maintenance On Your Pressurized Fluid Circuits. It Has A Supply Voltage Of 24V Dc, A Solid State Output (Pnp) And An Analog Ouput Ofv To 10V. It Provides Ip65/Ip67 Degree Of Protection. It Is Ideal In Moulding And Thermoforming Presses, Injection Machines, Pneumatic Systems And Assembly Machinery, Hydraulic Systems Of Lifting And Handling Equipment, Pumping And Fresh Water Treatment. It Complies With En/Iec 61326-2-3 And Ul 61010-1.
Product Details
SKU | XMLR010G1P75 |
---|---|
Part Number | XMLR010G1P75 |
Price | ZARÂ 9,495.72 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review