
calcActive())">
Electronic Pressure Sensors, Pressure Sensors Xm, Vacuum Transmitter -1 Bar, 0...10 V, G1/4 A Male, Fpm, M12
XMLPM00GD71F
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XMLPM00GD71F
Electronic Pressure Sensors, Pressure Sensors Xm, Vacuum Transmitter -1 Bar, 0...10 V, G1/4 A Male, Fpm, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xm Range, An Offer Of Pressure Sensors And Switches. The Vacuum Pressure Transmitter Provides An Analogue Output, Which Delivers A Signal Proportional To The Measured Pressure. It Supportsv To 10V, 3-Wire Analogue Output. It Supports A Pressure Setting Range Of -1Bar Tobar And Maximum Permissible Accidental Pressure Of 3Bar. It Is Furnished With 4-Pin M12 Male Connector For Electrical Connection And G 1/4Inch (Female) For Fluid Connection. It Is A Pressure Transmitter With A Rated Supply Voltage Of 24V Dc (Voltage Limits 12V To 33V) And A Current Consumption Of ≤7Ma. It Offers Mechanical Durability Of About 10 Million Cycles. It Is An Ip65, Ip67 And Ip69K Rated Product. The Electronic Pressure Transmitter Is Made Of Aisi 316L Stainless Steel With Ceramic Pressure Measuring Cell And Fluorocarbon Rubber Gasket. Its Dimensions Are 26Mm (Diameter) X 32.3Mm (Length) And Weighs.075Kg. This Pressure Transmitter Is Suitable For Controlling Fluids Such As Fresh Water (0°C To 125°C), Air (-15°C To 125°C), Hydraulic Oil (-15°C To 125°C) And Gas (-15°C To 125°C). It Is Used For Pressure Control Or Monitoring On Water Pumps. This Product Is Certified By Culus And Ce. It Complies With Nsf Ansi 61 And En/Iec 61326-2-3 Standards. One Of The Most Comprehensive Catalogues Of Industrial And Power Pressure Sensors On The Market, Including A User-Friendly Electronic Transmitter Sensor Which Can Be Configured In Complete Simplicity, With Unrivalled Flexibility. With Typical Precision Better Than.5% Of The Rating, These Transmitters Are Particularly Suitable For Industrial Applications. Compatibility With A Large Number Of Fluids Such As Air, Fresh Water, Hydraulic Oils And Refrigeration Fluids.
Product Details
SKU | XMLPM00GD71F |
---|---|
Part Number | XMLPM00GD71F |
Price | ZARÂ 2,884.26 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review