Electronic Pressure Sensors, Pressure Sensors Xm, Transmitter, Xmlp, 250 Bar, G1/4 A Male, 4...20 Ma, M12, Set Of 1

XMLP250BD21F
Be the first one to review this.
Electronic pressure sensors, Pressure sensors XM, transmitter, XMLP, 250 bar, G1/4 A male, 4...20 mA, M12, set of 1
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xmlp Electronic Pressure Sensor Has A A Pressure Rating Of 250 Bar, A M12 Connector Electrical Connection And A G 1/4 A Din 3852-A Male Fluid Connection. This High Pressure Transmitter Is Designed For Accurate Pressure Control Of Air, Fresh Water, Between°C And +120°C, Refrigeration Fluids, Hydraulic Oils And Any Fluid Compatible With Aisi 304 Stainless Steel, Between -30°C And +120°C. It Is Fixed Directly On Tubage. It Provides High Corrosion Resistance Aisi 316L Stainless Steel And Fluorocarbon Resin Pressure Chamber For Maximum Longevity. 10 Million Cycles Mechanical Durability For Minimum Required Maintenance On Your Pressurized Fluid Circuits. It Complies With En/Iec 61326-2-3, Rcm, Culus, Eac. Its Very Short Body Makes It Ideal For Fitting In Tight Tubage Areas. This Product Replaces Xmlp250Bd22.

Product Details

SKU XMLP250BD21F
Part Number XMLP250BD21F
Price ZAR 3,245.49
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Electronic Pressure Sensors, Pressure Sensors Xm, Transmitter, Xmlp, 250 Bar, G1/4 A Male, 4...20 Ma, M12, Set Of 1
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.