
calcActive())">
Electronic Pressure Sensors, Pressure Sensors Xm, Transmitter, Xmlp, 250 Bar, G1/4 A Male, 0...10 V, Din, Set Of 1
XMLP250BC71F
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XMLP250BC71F
Electronic Pressure Sensors, Pressure Sensors Xm, Transmitter, Xmlp, 250 Bar, G1/4 A Male, 0...10 V, Din, Set Of 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xm Range, An Offer Of Electronic Pressure Sensors. The Electronic Pressure Sensor Features A G1/4A (Male) For Fluid Connection. It Is A Pressure Switch With A Pressure Setting Range Ofbar To 250Bar, A Maximum Permissible Accidental Pressure Of 750Bar And A Destruction Pressure Of 1500Bar. It Supportsv To 10V, 3-Wire Analogue Output Signal. It Is Furnished With 3-Pin Male Connector For Electrical Connection. It Is An Electronic Pressure Sensor With A Rated Supply Voltage Of 24V Dc (Voltage Limits 12V To 33V) And A Current Consumption Of <7Ma. Its Dimensions Are 26Mm (Diameter) X 60.6Mm (Length). It Weighs.11Kg. It Is Suitable For Monitoring Air, Fresh Water, Hydraulic Oils And Refrigeration Fluids. This Product Is Certified By Ce, Culus, Eac And Rcm. It Meets En/Iec 61326-2-3 And Nsf Ansi 61 Standards. One Of The Most Comprehensive Catalogues Of Industrial And Power Pressure Sensors On The Market. The Line Of Xm Pressure Sensors And Switches (Formerly Known As Osisense) Combine The Latest Pressure Sensing Technology With Adaptability To Virtually Any Configuration.
Product Details
SKU | XMLP250BC71F |
---|---|
Part Number | XMLP250BC71F |
Price | ZARÂ 3,245.49 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review