
calcActive())">
Electronic Pressure Sensors, Pressure Sensors Xm, Transmitter, Xmlp, 25 Bar, G1/4 A Male, 0...10 V, M12, Set Of 1
XMLP025BD71F
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XMLP025BD71F
Electronic Pressure Sensors, Pressure Sensors Xm, Transmitter, Xmlp, 25 Bar, G1/4 A Male, 0...10 V, M12, Set Of 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Xmlp Electronic Pressure Sensor Has A A Pressure Rating Of 25 Bar, A M12 Connector Electrical Connection And A G 1/4 A Din 3852-E Male Fluid Connection. This Pressure Transmitter Is Designed For Accurate Pressure Control Of Air, Fresh Water, Between°C And +135°C, Refrigeration Fluids, Hydraulic Oils And Any Fluid Compatible With Aisi 304 Stainless Steel, Between -30°C And +135°C. It Is Fixed Directly On Tubage. It Provides High Corrosion Resistance Aisi 316L Stainless Steel And Fluorocarbon Resin Pressure Chamber For Maximum Longevity. 10 Million Cycles Mechanical Durability For Minimum Required Maintenance On Your Pressurized Fluid Circuits. It Complies With En/Iec 61326-2-3, Rcm, Culus, Eac. Its Very Short Body Makes It Ideal For Fitting In Tight Tubage Areas. This Product Replaces Xmlp025Bd71V.
Product Details
SKU | XMLP025BD71F |
---|---|
Part Number | XMLP025BD71F |
Price | ZARÂ 2,558.35 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review