
calcActive())">
Electronic Pressure Sensors, Pressure Sensors Xm, Transmitter 250Mbar, 4...20 Ma, G1/4 A Male, Fpm, M12
XMLP250MD21F
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XMLP250MD21F
Electronic Pressure Sensors, Pressure Sensors Xm, Transmitter 250Mbar, 4...20 Ma, G1/4 A Male, Fpm, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
The Xmlp Range Is An Offer Of Compact Electronic Pressure Transmitters With Analogue Output. These Transmitters Feature A Compact Metal Body And A Stainless Steel Fluid Entry. They Can Be Used To Measure The Pressure Of Air, Fresh Water And The Majority Of Hydraulic Oils, From -15°C To 125°C. Pressure Range: Frombar To.25Bar Orpsi To 3.63Psi. Analogue Output: 4Ma To 20Ma. Fluid Connection: G 1/4 A Din 3852-E (Male). Electrical Connection: M12.
Product Details
SKU | XMLP250MD21F |
---|---|
Part Number | XMLP250MD21F |
Price | ZARÂ 2,879.37 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review