
calcActive())">
Electronic Pressure Sensors, Pressure Sensors Xm, Display & Switch Zmlp, 24 Vdc, 4...20 Ma, Pnp, Hysteresis, M12
ZMLPA1P2SH
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZMLPA1P2SH
Electronic Pressure Sensors, Pressure Sensors Xm, Display & Switch Zmlp, 24 Vdc, 4...20 Ma, Pnp, Hysteresis, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Zml Electronic Pressure Switch Has A 4 Digit 7-Segment Display, Hysteresis Switching Mode. It Has A Pressure Rating Of -1 Bar. It Has A Supply Voltage Of 24V Dc, 2 X Solid State Outputs (Pnp) And An Analog Ouput Of 4 To 20Ma. It Provides A Simple Reading Of Current Value And Threshold With Clear Led Display. 10 Million Cycles Mechanical Durability For Minimum Required Maintenance On Your Pressurized Fluid Circuits.
Product Details
SKU | ZMLPA1P2SH |
---|---|
Part Number | ZMLPA1P2SH |
Price | ZARÂ 2,645.68 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review