
calcActive())">
Electromechanical Pressure Sensor, Pressure Sensors Xm, Vacu Xmlb 5 Bar, Adjustable Scale 2 Thresholds, 1 C/O
XMLBM05A2S11
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XMLBM05A2S11
Electromechanical Pressure Sensor, Pressure Sensors Xm, Vacu Xmlb 5 Bar, Adjustable Scale 2 Thresholds, 1 C/O
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xm Range, An Offer Of Pressure Sensors. The Electromechanical Vacuum-Pressure Sensor Features A G 1/4 (Female) For Fluid Connection. It Has Diaphragm Pressure Actuator And Pressure Switch Is Regulated Between 2 Thresholds Operation With Adjustable Differential Scale. It Is Furnished With Screw Clamp Terminals For Electrical Connection. With A Possible Differential Maximum At High Setting Of 6Bar, A Maximum Permissible Accidental Pressure Of 11.25Bar And A Destruction Pressure Of 23Bar. It Is A Pressure Sensor With A Rated Insulation Voltage Of 300V And A Rated Current Of 3A. It Can Be Operated In Any Position. With 9 To 13Mm Cable Entry And 1 Change Over Contact. Its Dimensions Are 35Mm (Width) X 75Mm (Depth) X 113Mm (Height) And Weighs.685Kg. Its Mechanical Durability Of About 3 Million Operating Cycles. It Is Suitable For Controlling Pressure Of Air And Water In Residential And Industrial Applications. This Product Is Certified By Lros, Ul, Ccc, Csa, Eac And Bv. It Meets Ul 508, Ce, En/Iec 60947-5-1 And Csa C22.2 No 14 Standards. One Of The Most Comprehensive Ranges Of Industrial And Power Pressure Sensors On The Market, Including A User-Friendly Electronic Transmitter Sensor, With Unrivalled Flexibility Of Modification During Operation. Ex Nautilus Control Pressure Switches, Pressure Transmitters And Power Pressure Switches For Industrial Pressure Control.
Product Details
SKU | XMLBM05A2S11 |
---|---|
Part Number | XMLBM05A2S11 |
Price | ZARÂ 5,833.44 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review