Electromechanical Pressure Sensor, Pressure Sensors Xm, Switch Xmla 70 Bar, Fixed Scale 1 Threshold, 1 C/O

XMLA070D2S11
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xmla Electromechanical Pressure Switch Has A Fixed Differential For Detection Of A Single Threshold And A Zinc Alloy Body With A Range Scale Window. This Pressure Switch Is Designed For Detection Of A Single Pressure Threshold In Hydraulic Oils Up To 160°C. It Is Fixed Directly On Tubage. It Provides Zinc Alloy Enclosure For Robust Performance. 6 Million Cycles Mechanical Durability For Minimum Required Maintenance On Your Pressurized Fluid Circuits. It Complies With Ccc, En/Iec 60947-5-1, Csa C22.2 No.14, Lros, Ul 508, Eac, Bv.

Product Details

SKU XMLA070D2S11
Part Number XMLA070D2S11
Price ZAR 3,699.09
FAQs No
Activity IDSEN

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Electromechanical Pressure Sensor, Pressure Sensors Xm, Switch Xmla 70 Bar, Fixed Scale 1 Threshold, 1 C/O
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.