
calcActive())">
Electromechanical Pressure Sensor, Pressure Sensors Xm, Switch Xmla 20 Bar, Fixed Scale 1 Threshold, 1 C/O
XMLA020A2S13
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XMLA020A2S13
Electromechanical Pressure Sensor, Pressure Sensors Xm, Switch Xmla 20 Bar, Fixed Scale 1 Threshold, 1 C/O
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xm Range, An Offer Of Electromechanical Pressure Sensors For Pressure Control. This Electromechanical Pressure Switch Features A 1/4-18 Nptf (Female) Connector For Fluid Connection And Diaphragm Pressure Actuator. It Has A Fixed Scale For External Setting And A Maximum Pressure Rating Of 20Bar. This Pressure Switch Is Suitable For Controlling Fluids Such As Air (0°C To 70°C), Fresh Water (0°C To 70°C) And Hydraulic Oil (0°C To 70°C). It Is Furnished With Screw Clamp Terminals For Electrical Connection, Cable Gland 7Mm To 13Mm And 1 Changeover, Snap Action, Silver Contacts. It Offers A Mechanical Durability Of About 5 Million Operating Cycles. It Is An Ip66 Rated Product. The Enclosure Is Made Of Zinc Alloy. Its Dimensions Are 35Mm (Width) X 75Mm (Depth) X 113Mm (Height). It Weighs.685Kg. It Is Suitable For Regulation Between 2 Thresholds. For Controlling Pressure Of Air And Water In Residential And Industrial Applications. This Product Is Certified By Bv, Ccc, Csa, Eac, Lros And Ul. It Meets Ce, Csa C22.2 No 14, En/Iec 60947-5-1 And Ul 508 Standards. One Of The Most Comprehensive Catalogues Of Industrial And Power Pressure Sensors On The Market. The Line Of Xm Pressure Sensors And Switches (Formerly Known As Osisense) Combine The Latest Pressure Sensing Technology With Adaptability To Virtually Any Configuration.
Product Details
SKU | XMLA020A2S13 |
---|---|
Part Number | XMLA020A2S13 |
Price | ZARÂ 3,533.23 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review