
calcActive())">
Easypact-Voltage Release Gz1-Au - 220..240 V Ac 50 Hz
GZ1AU225
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GZ1AU225
Easypact-Voltage Release Gz1-Au - 220..240 V Ac 50 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Easypact Voltage Release Gz1-Au Is A Shunt Trip Accessory With 220-240V Ac 50Hz. It Is Compatible With Easypact Tvs Gz1E Circuit-Breaker. To Be Installed On Left-Hand Side Of The Circuit Breaker, Connection By Screw Clamp Terminals. It Provides Thermal-Magnetic Protection, Push Button Control And Icu Breaking Capacity Up To 100 Ka. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac) And Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GZ1AU225 |
---|---|
Part Number | GZ1AU225 |
Price | ZARÂ 217.63 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review